Processor | Atom x5-E8000 (4x 1.04GHz) Pentium N3710 (4x 1.60GHz) |
---|---|
Architecture | x86 (Braswell) |
BIOS | UEFI AMI BIOS |
Memory | up to 8GB SO-DIMM DDR3L |
Storage | M.2 SSD (optional) SATA SSD (optional) |
Network LAN | 2x Intel i210 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at (optional) |
Expansion Slots | 3x M.2 slot |
---|
External Display | 1x HDMI 1x miniDP |
---|---|
Audio Connectors | 1x 3.5mm jack Microphone 1x 3.5mm jack Stereo Audio in 1x 3.5mm jack Stereo Audio out |
Network | 2x RJ45 |
USB | 1x USB 3.0 OTG (Type-C) 2x USB 2.0 Host 2x USB 3.0 Host |
Buttons | 1x Power 1x Reset |
Indicators | 1x Programmable LED |
SIM Cardslot | 1x Micro-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Video Decode | 1080p240 H.264 |
---|---|
Video Encode | 1080p120 H.264 |
LCD | 10.1 inch widescreen LCD with LED backlight |
---|---|
Resolution | 1280 x 800 pixels |
Luminance | 350 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Audio Codec | Realtek ALC662 |
---|
Power Input | Available with 12V, Power over Ethernet or 8-36V (wide power input) |
---|---|
Power Over Ethernet | PoE function 802.3at (optional) |
Power Connector | 2-pin Micro-Fit 3.0 |
Power Consumption | Depending on Configuration |
Standard Support | Linux Ubuntu Windows 7 Windows 10 |
---|
Enclosure Material | Metal |
---|---|
Front Bezel | Brushed Anodized Aluminium |
IP Rating | IP65 Front |
Dimensions | 263 (W) x 182 (H) x 75 (D) mm |
Weight | 1900 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Power Expansion Module | TXB-P1-12V-LAN1 (12V 3A) TXB-P1-1030V-LAN1 (8-36V 5A) TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at) |
---|---|
I/O Expansion Module | TXB-I2-GS2-GG8 (Galvanic Isolated 2x RS-232 + 8x GPIO) TXB-I2-S2-G8 (2x RS-232 + 8x GPIO) |
Rear Mounting | 7 mounting clips required (included) |
---|---|
VESA Mounting | 100*100 VESA MIS-D Standard (separate purchase) |
Surface Mounting | 10 mounting holes |