Processor | NXP i.MX7 Solo NXP i.MX7 Dual |
---|---|
Architecture | ARM Cortex-A7 + M4 |
PMIC | NXP PF3000 |
Memory | up to 2GB DDR3L |
Storage | eMMC (4GB Default) |
Network LAN | 2x Atheros AR8035 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at (optional) |
Expansion Slots | 1x M.2 slot |
---|
Network | 2x RJ45 |
---|---|
USB | 1x USB 2.0 Host 1x USB 2.0 OTG (Type-C) |
CAN Bus | 2x Flex CAN version 2.0B compliant |
Serial | 2x RS-232 |
GPIO | 8x GPIO |
Buttons | 1x Boot Select 1x Reset |
Indicators | 1x Programmable LED |
SIM Cardslot | 1x Nano-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
LCD | 7 inch widescreen LCD with LED backlight |
---|---|
Resolution | 800 x 480 pixels |
Luminance | 350 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Power Input | Available with 12V, Power over Ethernet or 8-36V (wide power input) |
---|---|
Power Over Ethernet | PoE function 802.3at (optional) |
Power Connector | 2-pin Micro-Fit 3.0 |
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|---|
Extended Support | Commercial Linux |
Enclosure Material | Metal |
---|---|
Front Bezel | Brushed Anodized Aluminium |
IP Rating | IP65 Front |
Dimensions | 198 (W) x 136 (H) x 52 (D) mm |
Weight | 945 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Power Expansion Module | TXB-P1-12V-LAN1 (12V 3A) TXB-P1-1030V-LAN1 (8-36V 5A) TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at) |
---|
VESA Mounting | 35*75 VESA MIS-C Standard (separate purchase) |
---|---|
Surface Mounting | 8 mounting holes |