TC-1560-APL (Intel Apollo Lake) HMI - angle

Double click on above image to view full picture

Zoom Out
Zoom In

TC-1560-APL

SKU: TC1560APL

Quick Overview

15.6 INCH PCAP TOUCH LCD PC INTEL APL E3950 + 2GB RAM WITH 10-30V INPUT
Loading The product configurator is being loaded...

* Required Fields

$1,019.00

SPECIFICATION

Core System

ProcessorAtom x5-E3930 (2x 1.8GHz)
Atom x7-E3950 (4x 2.0GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)
M.2 SSD (optional)
SATA SSD (optional)

Connectivity

Network LAN2x Intel i210 Gigabit LAN

Expansion Interfaces

Expansion Slots2x M.2 slot

Internal Headers

Expansion HeadersUSB

External Connectors

External Display2x miniDP
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Serial2x RS-232
GPIO8x GPIO
Buttons1x Power
Indicators1x PWR LED
1x SATA LED
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Display

LCD15.6 inch widescreen LCD with LED backlight
Resolution1366 x 768 pixels
Luminance300 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecRealtek ALC662

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input10-30V DC
Power Connector5.5/2.1mm barrel jack (screw type)
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions407 (W) x 257 (H) x 59 (D) mm
Weight3400 grams
Operation TemperatureExtended: -20° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Mounting Options

Rear Mounting14 mounting clips required (included)
VESA Mounting100*100 VESA MIS-D Standard (separate purchase)
Surface Mounting16 mounting holes