Processor | NXP i.MX6 Solo NXP i.MX6 DualLite NXP i.MX6 Dual NXP i.MX6 Quad |
---|---|
Architecture | ARM Cortex-A9 |
PMIC | NXP MMPF0100 |
Memory | up to 2GB DDR3 |
Storage | eMMC (4GB Default) |
Network LAN | 1x Atheros AR8031 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at |
External Display | 1x HDMI |
---|---|
Network | 1x RJ45 |
USB | 1x USB 2.0 Host 1x USB 2.0 OTG |
CAN Bus | 2x Flex CAN version 2.0B compliant (galvanic isolated) |
Serial | 1x RS-232 (galvanic isolated) 1x RS-232/422/485 (galvanic isolated) |
GPIO | 4x GPIO (galvanic isolated) |
Buttons | 1x Boot Select 1x Reset |
SIM Cardslot | 1x Micro-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
LCD | 7 inch widescreen LCD with LED backlight |
---|---|
Resolution | 1024 x 600 pixels |
Luminance | 500 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Power Input | 10-30V DC |
---|---|
Power Over Ethernet | PoE function 802.3at |
Power Connector | 2-pin Micro-Fit 3.0 |
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|---|
Extended Support | Commercial Linux |
Enclosure Material | Metal |
---|---|
Front Bezel | Brushed Anodized Aluminium |
IP Rating | IP65 Front |
Dimensions | 198(W) x 137(H) x 48(D) mm |
Weight | TBD |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Rear Mounting | 6 mounting clips required (included) |
---|---|
VESA Mounting | 35*75 VESA MIS-C Standard (separate purchase) |
Surface Mounting | 8 mounting holes |