TC-0700

Double click on above image to view full picture

Zoom Out
Zoom In

TC-0700

SKU: TC-0700

Quick Overview

Slim Type HMI Based around NXP i.MX6 ARM Cortex-A9 Processor
Loading The product configurator is being loaded...

* Required Fields

$435.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Power over EthernetPoE function 802.3at
WiFi1x Broadcom BCM43438 802.11 b/g/n (optional)
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE) (optional)
Antennaintegrated
SMA connector

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG
CAN Bus2x Flex CAN version 2.0B compliant (galvanic isolated)
Serial1x RS-232 (galvanic isolated)
1x RS-232/422/485 (galvanic isolated)
GPIO4x GPIO (galvanic isolated)
Buttons1x Boot Select
1x Reset
SD Cardslot1x microSD cardslot

Video

Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)
Video EncodeBP/Dual 720p

Display

LCD7 inch widescreen LCD with LED backlight
Resolution1024 x 600 pixels
Luminance500 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input10-30V DC
Power Over EthernetPoE function 802.3at
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelColorful Plastic Frame
DimensionsTBD
WeightTBD
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Mounting Options

Rear Mounting6 mounting clips required (included)
VESA Mounting35*75 VESA MIS-C Standard (separate purchase)