TWP-1560-BSW (Intel Braswell) IP69K HMI Angle

Double click on above image to view full picture

Zoom Out
Zoom In

TWP-1560-BSW

SKU: TWP1560BSW

Quick Overview

Waterproof 15.6 inch Intel Braswell Panel PC
Loading The product configurator is being loaded...

* Required Fields

$1,160.00

SPECIFICATION

Core System

ProcessorAtom x5-E8000 (4x 1.04GHz)
Pentium N3710 (4x 1.60GHz)
Architecturex86 (Braswell)
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageM.2 SSD

Connectivity

Network LAN1x Intel i210 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)

Expansion Interfaces

Expansion Slots3x M.2 slot

External Connectors

Network1x 8-pin M12
USB1x 8-pin M12 (2x USB 2.0 Host)
Serial1x 8-pin M12 (1x RS-232)

Video

Video Decode1080p240 H.264
Video Encode1080p120 H.264

Display

LCD15.6 inch widescreen LCD with LED backlight
Resolution1366 x 768 pixels
Luminance300 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Power Specifications

Power InputAvailable with 12V, 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector3-pin M12
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportUbuntu
Windows 7
Windows 10

Environmental and Mechanical

Enclosure MaterialStainless Steel
Front BezelStainless Steel
IP RatingIP69K
Dimensions438 (W) x 289 (H) x 56 (D) mm
Weight7100 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)

Mounting Options

VESA Mounting75*75 VESA MIS-D Standard (separate purchase)
Yoke MountingYoke Standard 50mm (separate purchase)