Processor | Atom x5-E8000 (4x 1.04GHz) Pentium N3710 (4x 1.60GHz) |
---|---|
Architecture | x86 (Braswell) |
BIOS | UEFI AMI BIOS |
Memory | up to 8GB SO-DIMM DDR3L |
Storage | M.2 SSD |
Network LAN | 1x Intel i210 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at (optional) |
Expansion Slots | 3x M.2 slot |
---|
Network | 1x 8-pin M12 |
---|---|
USB | 1x 8-pin M12 (2x USB 2.0 Host) |
Serial | 1x 8-pin M12 (1x RS-232) |
Video Decode | 1080p240 H.264 |
---|---|
Video Encode | 1080p120 H.264 |
LCD | 10.1 inch widescreen LCD with LED backlight |
---|---|
Resolution | 1280 x 800 pixels |
Luminance | 350 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Power Input | Available with 12V, 8-36V (wide power input) |
---|---|
Power Over Ethernet | PoE function 802.3at (optional) |
Power Connector | 3-pin M12 |
Power Consumption | Depending on Configuration |
Standard Support | Ubuntu Windows 7 Windows 10 |
---|
Enclosure Material | Stainless Steel |
---|---|
Front Bezel | Stainless Steel |
IP Rating | IP69K |
Dimensions | 293 (W) x 211 (H) x 56 (D) mm |
Weight | 3600 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Power Expansion Module | TXB-P1-12V-LAN1 (12V 3A) TXB-P1-1030V-LAN1 (8-36V 5A) TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at) |
---|
VESA Mounting | 75*75 VESA MIS-D Standard (separate purchase) |
---|---|
Yoke Mounting | Yoke Standard 50mm (separate purchase) |