TC-1010 (NXP i.MX6) HMI - angle

Double click on above image to view full picture

Zoom Out
Zoom In

TC-1010

SKU: TC-1010

Quick Overview

Slim Type HMI Based around NXP i.MX6 ARM Cortex-A9 Processor
Loading The product configurator is being loaded...

* Required Fields

$615.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Dual
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Power over EthernetPoE function 802.3at
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaSMA connector

Expansion Interfaces

Expansion Slots1x M.2 slot [SATA(Dual/Quad only) + USB signals]
1x mini-PCIe with Micro-SIM cardslot (USB signals only)

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 2.0 OTG
2x USB 2.0 Host
CAN Bus2x Flex CAN version 2.0B compliant (galvanic isolated)
Serial1x RS-232 (galvanic isolated)
1x RS-232/422/485 (galvanic isolated)
GPIO16x GPIO (galvanic isolated)
Buttons1x Boot Select
1x Reset
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Display

LCD10.1 inch widescreen LCD with LED backlight
Resolution1280 x 800 pixels
Luminance350 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Power Specifications

Power Input10-30V DC
Power Over EthernetPoE function 802.3at
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions263(W) x 182(H) x 45(D) mm
Weight1325 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Mounting Options

Rear Mounting7 mounting clips required (included)
VESA Mounting35*75 VESA MIS-C Standard (separate purchase)
Surface Mounting10 mounting holes