TC-0710 (NXP i.MX6) HMI Angle

Double click on above image to view full picture

Zoom Out
Zoom In

TC-0710

SKU: TC-0710

Quick Overview

Slim Type HMI Based around NXP i.MX6 ARM Cortex-A9 Processor
Loading The product configurator is being loaded...

* Required Fields

$448.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Dual
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN
Power over EthernetPoE function 802.3at
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)
AntennaSMA connector

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG
CAN Bus2x Flex CAN version 2.0B compliant (galvanic isolated)
Serial1x RS-232 (galvanic isolated)
1x RS-232/422/485 (galvanic isolated)
GPIO4x GPIO (galvanic isolated)
Buttons1x Boot Select
1x Reset
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Display

LCD7 inch widescreen LCD with LED backlight
Resolution1024 x 600 pixels
Luminance500 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Power Specifications

Power Input10-30V DC
Power Over EthernetPoE function 802.3at
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions198(W) x 137(H) x 48(D) mm
WeightTBD
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Mounting Options

Rear Mounting6 mounting clips required (included)
VESA Mounting35*75 VESA MIS-C Standard (separate purchase)
Surface Mounting8 mounting holes