TEP-1010-BSW

Double click on above image to view full picture

Zoom Out
Zoom In

TEP-1010-BSW

SKU: TEP1010BSW

Quick Overview

TEP-1010-BSW MULTITOUCH 10.1 INCH PCAP HMI
Loading The product configurator is being loaded...

* Required Fields

$627.00

SPECIFICATION

Core System

ProcessorAtom x5-E8000 (4x 1.04GHz)
Pentium N3710 (4x 1.60GHz)
Architecturex86 (Braswell)
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageM.2 SSD (optional)
SATA SSD (optional)

Connectivity

Network LAN2x Intel i210 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)

Expansion Interfaces

Expansion Slots3x M.2 slot

External Connectors

External Display1x HDMI
1x miniDP
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 2.0 Host
2x USB 3.0 Host
Buttons1x Power
1x Reset
Indicators1x Programmable LED
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode1080p240 H.264
Video Encode1080p120 H.264

Display

LCD10.1 inch widescreen LCD with LED backlight
Resolution1280 x 800 pixels
Luminance350 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecRealtek ALC662

Power Specifications

Power InputAvailable with 12V, Power over Ethernet or 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 7
Windows 10

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions263 (W) x 182 (H) x 75 (D) mm
Weight1900 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)
I/O Expansion ModuleTXB-I2-GS2-GG8 (Galvanic Isolated 2x RS-232 + 8x GPIO)
TXB-I2-S2-G8 (2x RS-232 + 8x GPIO)

Mounting Options

Rear Mounting7 mounting clips required (included)
VESA Mounting100*100 VESA MIS-D Standard (separate purchase)
Surface Mounting10 mounting holes