TEP-0700-IMX6UL

Double click on above image to view full picture

Zoom Out
Zoom In

TEP-0700-IMX6UL

SKU: TEP0700IMX6UL

Quick Overview

TEP-0700-IMX6UL MULTITOUCH 7 INCH PCAP HMI
Loading The product configurator is being loaded...

* Required Fields

$285.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memoryup to 1GB DDR3L
StorageeMMC (4GB Default)

Connectivity

Network LAN2x Micrel KSZ8081RNBCA Fast Ethernet LAN
Power over EthernetPoE function 802.3at (optional)

External Connectors

Network2x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
CAN Bus2x Flex CAN version 2.0B compliant
Serial4x RS-232
GPIO12x GPIO
Buttons1x Boot Select
1x Reset
Indicators1x Programmable LED
SD Cardslot1x microSD cardslot

Display

LCD7 inch widescreen LCD with LED backlight
Resolution800 x 480 pixels
Luminance350 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Power Specifications

Power InputAvailable with 12V, Power over Ethernet or 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions198 (W) x 136 (H) x 50 (D) mm
Weight945 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)

Mounting Options

VESA Mounting35*75 VESA MIS-C Standard (separate purchase)
Surface Mounting8 mounting holes