XADA XA2200 Access Point - Mesh Wi-Fi Router angle

Double click on above image to view full picture

Zoom Out
Zoom In

XA2200

SKU: XA2200

Quick Overview

The first mesh Wi-Fi router for enterprise usage.

Only 50 left

  • Buy 5 for $289.00 each and save 4%
  • Buy 25 for $279.00 each and save 7%
  • Buy 50 for $269.00 each and save 11%

SPECIFICATION

Core System

ProcessorQualcomm QCA4019
Memory512MB DDR3L

Connectivity

Antenna6 Integrated Antennas

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions165 (W) x 135 (H) x 46.5 (D) mm
Weight500 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %