HDMI-MIPI-CSI Top

Double click on above image to view full picture

Zoom Out
Zoom In

HDMI-MIPI-CSI

SKU: HDMIMIPICSI

Quick Overview

HDMI CAPTURE CARD BASED ON TOSHIBA TC358743XBG + 20CM FPC CABLE

Only 16 left

SPECIFICATION

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions50 x 38 mm
Weight10 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives