TEK3-IMX6UL (NXP i.MX6UltraLite) Box PC - side

Double click on above image to view full picture

Zoom Out
Zoom In

TEK3-IMX6UL

SKU: TEK3IMX6UL

Quick Overview

TEK3-IMX6UL FANLESS SYSTEM AROUND NXP I.MX6UL
Loading The product configurator is being loaded...

* Required Fields

$217.50

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memoryup to 1GB DDR3L
StorageeMMC (4GB Default)

Connectivity

Network LAN2x Micrel KSZ8081RNBCA Fast Ethernet LAN
Power over EthernetPoE function 802.3at (optional)

Expansion Interfaces

Expansion Slots1x M.2 slot (USB signals only)
1x mini-PCIe with Micro-SIM cardslot (USB signals only)

External Connectors

External Display1x VGA 15-pin D-SUB
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network2x RJ45
USB1x USB 2.0 OTG (Type-C)
2x USB 2.0 Host
Serial2x RS-232
GPIO4x GPIO
Buttons1x Boot Select
1x Reset
Indicators4x Programmable LED's
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Sensors

RTCmaxim integrated DS1337+
with backup Battery

Power Specifications

Power InputAvailable with 12V, Power over Ethernet or 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialAnodized Aluminium
Dimensions168 (W) x 109 (H) x 55 (D) mm
Weight705 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock30G half-sine 11 ms duration
Vibration3 Grms random 5-500Hz hr/axis

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)
I/O Expansion ModuleTXB-I2-GS2-GC2-GG8 (Galvanic Isolated 2x RS-232 + 2x CAN + 8x GPIO)
TXB-I2-S2-C2-G8 (2x RS-232 + 2x CAN + 8x GPIO)

Mounting Options

Surface Mounting4 mounting holes
DIN Mounting30mm DIN Rail Standard (DIN bracket separate purchase)