SBC-APL-350 (Intel Apollo Lake) Top

Double click on above image to view full picture

Zoom Out
Zoom In

SBC-APL-350-E3930-E32-TI

SKU: SBCAPL350E3930E32TI

Quick Overview

SBC-APL-350 is a fanless, versatile single board computer based on a low power Intel Atom x5-E3930 processor.

Supporting up to three independent displays, including 4K Ultra HD on two external displays. Delivers high-level video performance and intense media processing capability.

SPECIFICATION

Core System

ProcessorAtom x5-E3930 (2x 1.8GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)

Connectivity

Network LAN2x Intel i210 Gigabit LAN

Expansion Interfaces

Expansion Slots2x M.2 slot

Internal Headers

Internal Display1x dual channel LVDS (expansion header)
Expansion HeadersGPIO
RS232
SATA
USB

External Connectors

External Display2x miniDP
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Serial1x RS-232
Buttons1x Power
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Audio

Audio CodecNXP SGTL5000

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input10-30V DC
Power Connector5.5/2.1mm barrel jack (screw type)
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Dimensions147 (W) x 102 (H) x 20 (D) mm
Weight140 grams
Operation TemperatureIndustrial: -40° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives