TEK5-APL (Intel Apollo Lake) Box PC - angle

Double click on above image to view full picture

Zoom Out
Zoom In

TEK5-APL-VC

SKU: TEK5-APL-VC

Quick Overview

Vehicle TEK5-APL with Ignition Power Circuit
Loading The product configurator is being loaded...

* Required Fields

$700.00

SPECIFICATION

Core System

ProcessorAtom x5-E3930 (2x 1.8GHz)
Atom x5-E3940 (4x 1.8GHz)
Atom x7-E3950 (4x 2.0GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)
MicroSD Cardslot
M.2 SSD (optional)
SATA SSD (optional)

Connectivity

Network LAN2x Intel i210 Gigabit LAN
Power Sourcing EquipmentPSE function 802.3af (optional)

Expansion Interfaces

Expansion Slots1x mini-PCIe
4x M.2 slot

Internal Headers

Expansion HeadersGPIO
RS232
SATA
USB

External Connectors

External Display1x DP
1x DVI-D
1x VGA 15-pin D-SUB
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio out
Network2x RJ45
USB2x USB 3.0 Host
4x USB 2.0 Host
Serial2x RS-232
2x RS-232/422/485
GPIO8x GPIO
Buttons1x Power
1x Reset
Indicators1x PWR LED
1x SATA LED
4x Programmable LED's
SIM Cardslot2x Mini-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Audio

Audio CodecRealtek ALC662

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input8-36V DC
Power Connector3-pin 5.08mm Terminal Block 2EHDRM-03P
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Enclosure MaterialMetal
Dimensions286 (W) x 180 (H) x 67 (D) mm
Weight 2600 grams
Operation TemperatureIndustrial: -40° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
ShockEN / IEC 61373 Category 1 Class B Body mounted
VibrationEN / IEC 61373 Category 1 Class B Body mounted

Certification and Compliance

USAFCC Part 15 B
European UnionEN 55032 / EN 55024
E-Mark E13
CertificationCompliant with RoHS / REACH directives

Mounting Options

Surface Mounting4 mounting holes