Processor | Atom x5-E3930 (2x 1.8GHz) Atom x5-E3940 (4x 1.8GHz) Atom x7-E3950 (4x 2.0GHz) |
---|---|
Architecture | x86 (Apollo Lake) |
PMIC | IDT P91E0 |
BIOS | UEFI AMI BIOS |
Memory | up to 8GB SO-DIMM DDR3L |
Storage | eMMC (32GB Default) MicroSD Cardslot M.2 SSD (optional) SATA SSD (optional) |
Network LAN | 2x Intel i210 Gigabit LAN |
---|---|
Power Sourcing Equipment | PSE function 802.3af (optional) |
Expansion Slots | 1x mini-PCIe 4x M.2 slot |
---|
Expansion Headers | GPIO RS232 SATA USB |
---|
External Display | 1x DP 1x DVI-D 1x VGA 15-pin D-SUB |
---|---|
Audio Connectors | 1x 3.5mm jack Microphone 1x 3.5mm jack Stereo Audio out |
Network | 2x RJ45 |
USB | 2x USB 3.0 Host 4x USB 2.0 Host |
Serial | 2x RS-232 2x RS-232/422/485 |
GPIO | 8x GPIO |
Buttons | 1x Power 1x Reset |
Indicators | 1x PWR LED 1x SATA LED 4x Programmable LED's |
SIM Cardslot | 2x Mini-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Video Decode | 4Kp60 H.264 |
---|---|
Video Encode | 4Kp60 H.264 |
Audio Codec | Realtek ALC662 |
---|
RTC | Integrated in SoC with backup Battery |
---|
Power Input | 8-36V DC |
---|---|
Power Connector | 3-pin 5.08mm Terminal Block 2EHDRM-03P |
Power Consumption | Depending on Configuration |
Standard Support | Linux Ubuntu Windows 10 |
---|
Enclosure Material | Metal |
---|---|
Dimensions | 286 (W) x 180 (H) x 67 (D) mm |
Weight | 2600 grams |
Operation Temperature | Industrial: -40° to +70° C |
Relative Humidity | 10 to 90 % |
MTBF | >100 000 Hours |
Shock | EN / IEC 61373 Category 1 Class B Body mounted |
Vibration | EN / IEC 61373 Category 1 Class B Body mounted |
USA | FCC Part 15 B |
---|---|
European Union | EN 55032 / EN 55024 E-Mark E13 |
Certification | Compliant with RoHS / REACH directives |
Surface Mounting | 4 mounting holes |
---|