TEK3-IMX6 (NXP i.MX6) Box PC - side

Double click on above image to view full picture

Zoom Out
Zoom In

TEK3-IMX6

SKU: TEK3-IMX6

Quick Overview

TEK3 Fanless Embedded System based around NXP i.MX6 ARM Cortex-A9 Processor
Loading The product configurator is being loaded...

* Required Fields

$237.50

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Dual
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 4GB DDR3
StorageeMMC (4GB Default)
MicroSD Cardslot
M.2 SSD (optional)

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)

Expansion Interfaces

Expansion Slots1x M.2 slot
1x mini-PCIe with SIM cardslot

External Connectors

External Display1x HDMI
1x VGA 15-pin D-SUB
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network1x RJ45
USB1x USB 2.0 OTG (Type-C)
2x USB 2.0 Host
Buttons1x Boot Select
1x Reset
Indicators4x Programmable LED's
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Dual/Quad)
Video Encode1080p30 H.264
BP/Dual 720p

Audio

Audio CodecNXP SGTL5000

Sensors

RTCmaxim integrated DS1337+
with backup Battery

Power Specifications

Power InputAvailable with 12V, Power over Ethernet or 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialAnodized Aluminium
Dimensions168 (W) x 109 (H) x 55 (D) mm
Weight705 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock30G half-sine 11 ms duration
Vibration3 Grms random 5-500Hz hr/axis

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)
I/O Expansion ModuleTXB-I2-GS2-GC2-GG8 (Galvanic Isolated 2x RS-232 + 2x CAN + 8x GPIO)
TXB-I2-S2-C2-G8 (2x RS-232 + 2x CAN + 8x GPIO)

Mounting Options

Surface Mounting4 mounting holes
DIN Mounting30mm DIN Rail Standard (DIN bracket separate purchase)