TEK3-BSW Side

Double click on above image to view full picture

Zoom Out
Zoom In

TEK3-BSW

SKU: TEK3-BSW

Quick Overview

TEK3 Fanless Embedded System based around Intel Atom Braswell SoC
Loading The product configurator is being loaded...

* Required Fields

$302.00

SPECIFICATION

Core System

ProcessorAtom x5-E8000 (4x 1.04GHz)
Pentium N3710 (4x 1.60GHz)
Architecturex86 (Braswell)
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)
M.2 SSD (optional)

Connectivity

Network LAN2x Intel i211 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)

Expansion Interfaces

Expansion Slots2x M.2 slot

External Connectors

External Display1x HDMI
1x miniDP
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network2x RJ45
USB1x USB 3.0 Host
1x USB 3.0 OTG (Type-C)
Buttons1x Power
1x Reset
Indicators4x Programmable LED's
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode1080p240 H.264
Video Encode1080p120 H.264

Audio

Audio CodecRealtek ALC662

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power InputAvailable with 12V, Power over Ethernet or 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportUbuntu
Windows 7
Windows 10

Environmental and Mechanical

Enclosure MaterialAnodized Aluminium
Dimensions168 (W) x 109 (H) x 55 (D) mm
Weight700 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock30G half-sine 11 ms duration
Vibration3 Grms random 5-500Hz hr/axis

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)
I/O Expansion ModuleTXB-I2-GS2-GG8 (Galvanic Isolated 2x RS-232 + 8x GPIO)
TXB-I2-S2-G8 (2x RS-232 + 8x GPIO)

Mounting Options

Surface Mounting4 mounting holes
DIN Mounting30mm DIN Rail Standard (DIN bracket separate purchase)