Processor | NXP i.MX6 Solo NXP i.MX6 DualLite NXP i.MX6 Dual NXP i.MX6 Quad |
---|---|
Architecture | ARM Cortex-A9 |
PMIC | NXP MMPF0100 |
Memory | up to 4GB DDR3 |
Storage | eMMC (4GB Default) MicroSD Cardslot M.2 SSD (optional) |
Network LAN | 1x Atheros AR8035 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at (optional) |
Expansion Slots | 1x M.2 slot 1x mini-PCIe with SIM cardslot |
---|
External Display | 1x HDMI 1x VGA 15-pin D-SUB |
---|---|
Audio Connectors | 1x 3.5mm jack Microphone 1x 3.5mm jack Stereo Audio in 1x 3.5mm jack Stereo Audio out |
Network | 1x RJ45 |
USB | 1x USB 2.0 OTG (Type-C) 2x USB 2.0 Host |
Buttons | 1x Boot Select 1x Reset |
Indicators | 4x Programmable LED's |
SIM Cardslot | 1x Micro-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Video Decode | 1080p30 + D1 (Solo/DualLite) 1080p60 H.264 (Dual/Quad) |
---|---|
Video Encode | 1080p30 H.264 BP/Dual 720p |
Audio Codec | NXP SGTL5000 |
---|
RTC | maxim integrated DS1337+ with backup Battery |
---|
Power Input | Available with 12V, Power over Ethernet or 8-36V (wide power input) |
---|---|
Power Over Ethernet | PoE function 802.3at (optional) |
Power Connector | 2-pin Micro-Fit 3.0 |
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|---|
Extended Support | Commercial Linux |
Enclosure Material | Anodized Aluminium |
---|---|
Dimensions | 168 (W) x 109 (H) x 55 (D) mm |
Weight | 705 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 30G half-sine 11 ms duration |
Vibration | 3 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
---|
Power Expansion Module | TXB-P1-12V-LAN1 (12V 3A) TXB-P1-1030V-LAN1 (8-36V 5A) TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at) |
---|---|
I/O Expansion Module | TXB-I2-GS2-GC2-GG8 (Galvanic Isolated 2x RS-232 + 2x CAN + 8x GPIO) TXB-I2-S2-C2-G8 (2x RS-232 + 2x CAN + 8x GPIO) |
Surface Mounting | 4 mounting holes |
---|---|
DIN Mounting | 30mm DIN Rail Standard (DIN bracket separate purchase) |