STIX-9377-MPCIE Top

Double click on above image to view full picture

Zoom Out
Zoom In

STIX-9377-MPCIE

SKU: STIX-9377-MPCIE

Quick Overview

QCA9377 Mini PCIe certified Module

SPECIFICATION

Connectivity

Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Signaling

I/OI²S
SDIO
UART

Power Specifications

Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Windows 10
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions30 x 26.8 mm
Form Factormini-PCIe Half Size
Weight≤ 3 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives