PIXI-9377-P Angle

Double click on above image to view full picture

Zoom Out
Zoom In

PIXI-9377-P

SKU: PIXI9377P

Quick Overview

Qualcomm Atheros QCA9377 WIFI 802.11AC (PCIE) + BLUETOOTH 5 (USB) SOLDER DOWN MODULE
  • Buy 100 for $11.70 each and save 8%
  • Buy 500 for $10.80 each and save 15%
  • Buy 1000 for $9.90 each and save 22%

SPECIFICATION

Connectivity

Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions12 x 16 mm
Form FactorM.2 LGA Type 1216
Weight≤ 2 grams
Operation TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz