PIXI-4020 Top

Double click on above image to view full picture

Zoom Out
Zoom In

PIXI-4020

SKU: PIXI4020

Quick Overview

Qualcomm QCA4020 IoT Bluetooth, Wi-Fi, Zigbee Module
  • Buy 100 for $20.00 each and save 20%
  • Buy 500 for $18.00 each and save 28%

SPECIFICATION

Connectivity

802.15.4 Radio802.15.4
Zigbee 3.0
Thread
AntennaMHF4 connector

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation Temperature-40° to +105° C