CLIX-9377 Top

Double click on above image to view full picture

Zoom Out
Zoom In

CLIX-9377

SKU: CLIX9377

Quick Overview

Qualcomm Atheros QCA-9377 CLIX module

SPECIFICATION

Connectivity

Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions20 x 25 mm
Weight≤ 3 grams

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives