PICO-PI-IMX8M-BASIC

SKU: PICO-PI-IMX8M-BASIC

Lead time when no inventory : Upto 6 Weeks

Quick Overview

PICO-PI-IMX8M Evaluation and Development Kits
$159.00
PICO-PI-IMX8M-BASIC is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX8M Quad
Processor Speed1.3GHz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71837
Memory1GB LPDDR4
StorageeMMC (8GB Default)
Board-to-Board ConnectorPICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN
WiFi1x Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 4.1 (BR+EDR+BLE)
AntennaMHF4 connector

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 2.0 Host
1x USB 3.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineVivante GC7000Lite
Video Decode4K UltraHD HDR 4Kp60, H.265 VP9
CameraMIPI CSI (4 lanes)

Audio

Audio InterfaceI²S (2 channel)

Power Specifications

Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions85 (W) x 56 (H) x 25 (D) mm
Weight70 grams
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES