PICO-PI-IMX8M-4G-DEV

SKU: PICOPIIMX8M4GDEV

Only 6 left

Lead time when no inventory : Upto 4 Weeks

Quick Overview

PICO-PI-IMX8M-4G-DEV evaluation and development kit based on NXP i.MX8M Quad applications processor with 4GB LPDDR4 memory, 16GB eMMC storage, supporting Wi-Fi 5 - 802.11 a/b/g/n/ac and Bluetooth 5 (BR EDR BLE).

The kit includes PICO-PI-IMX8M evaluation board, 5" PCAP Multi Touch LCD display, 5MP camera module, MHF4 antenna, USB Type-C and Micro USB cables, and cardboard stand.
$299.00
PICO-PI-IMX8M-4G-DEV is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX8M Quad
Processor Speed1.3GHz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71837
Memory4GB LPDDR4
Storage16GB eMMC
Board-to-Board ConnectorPICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineVivante GC7000Lite
Video Decode4K UltraHD HDR 4Kp60, H.265 VP9
CameraMIPI CSI (4 lanes)

Audio

Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions85 (W) x 56 (H) x 25 (D) mm
Weight70 grams
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

You may also be interested in the following product(s)