PICO-PI-IMX7-RAINBOW-HAT

SKU: PICO-PI-IMX7-RAINBOW-HAT

Only 20 left

Lead time when no inventory : Upto 8 Weeks

Quick Overview

PICO-PI-IMX7 is the Starting Kit for Android Things

With PIMORONI RAINBOW HAT
$119.00
PICO-PI-IMX7-RAINBOW-HAT is available for purchase in increments of 1

GENERAL INFO

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

SPECIFICATION

Core System

ProcessorNXP i.MX7 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A7 + M4
PMICNXP PF3000
Memory512MB DDR3L
StorageeMMC (4GB Default)
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Broadcom BCM4339 802.11 a/b/g/n/ac
Bluetooth1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)
Antennau.FL connector

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineSoC Integrated
Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline
CameraMIPI CSI (2 lanes)

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (2 channel)

Power Specifications

Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportAndroid Things

Environmental and Mechanical

DimensionsTBD
WeightTBD

BLOCK DIAGRAM

DIMENSIONS

You may also be interested in the following product(s)