PICO-PI-IMX6UL

SKU: PICO-PI-IMX6UL

Only 25 left

Lead time when no inventory : Upto 8 Weeks

Quick Overview

PICO-PI-IMX6UL is the Starting Kit for Android Things
$69.00
PICO-PI-IMX6UL is available for purchase in increments of 1

GENERAL INFO

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory512MB DDR3L
StorageeMMC (4GB Default)
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Micrel KSZ8081RNBCA Fast Ethernet LAN
WiFi1x Broadcom BCM43438 802.11 b/g/n
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE)
Antennau.FL connector

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineSoC Integrated
Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (1 channel)

Power Specifications

Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportAndroid Things

Environmental and Mechanical

DimensionsTBD
WeightTBD
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock50G/25ms
Vibration3 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS