PICO-IMX7 (REV. A)

SKU: PICO-IMX7A

Only 540 left

Product NameQty
PICO-IMX7D-R05-E0421
PICO-IMX7D-R05-E04-BW470
PICO-IMX7D-R10-E043
PICO-IMX7D-R10-E04-BW30
PICO-IMX7D-R05-MSD3
PICO-IMX7D-R05-MSD-BW7
PICO-IMX7D-R10-MSD5
PICO-IMX7D-R10-MSD-BW1

Lead time when no inventory : Upto 8 Weeks

Quick Overview

PICO Compute Module based around NXP i.MX7 ARM Cortex-A7 Processor
$27.00
PICO-IMX7 (REV. A) is available for purchase in increments of 1

* Required Fields

$27.00

SPECIFICATION

Core System

ProcessorNXP i.MX7 Solo
NXP i.MX7 Dual
ArchitectureARM Cortex-A7 + M4
PMICNXP PF3000
Memoryup to 2GB DDR3L
StorageeMMC (4GB Default)
MicroSD Cardslot (Optional)
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRGMII
WiFi1x Broadcom BCM43438 802.11 b/g/n (optional)
1x Broadcom BCM4339 802.11 a/b/g/n/ac (optional)
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE) (optional)
1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector (optional)

Signaling

I/ORGB TTL
MIPI CSI
MIPI DSI
RGMII
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportAndroid Things
Linux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
TemperatureCommercial: 0° to +60° C
Extended: -20° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES