PICO-IMX6UL-EMMC

SKU: PICO-IMX6UL-EMMC

Only 66 left

Product NameQty
PICO-IMX6G-205-R256-E04-BW5
PICO-IMX6G-205-R512-E049
PICO-IMX6G-205-R512-E04-BB37
PICO-IMX6G-205-R512-E04-BW15

Lead time when no inventory : Upto 8 Weeks

Quick Overview

PICO Compute Module based around NXP i.MX6UL ARM Cortex-A7 Processor
$27.00
PICO-IMX6UL-EMMC is available for purchase in increments of 1

* Required Fields

$27.00

GENERAL INFO

BrandTechNexion
Country of OriginTaiwan
HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memoryup to 1GB DDR3L
StorageeMMC (4GB Default)
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII
WiFi1x Broadcom BCM43438 802.11 b/g/n (optional)
1x Broadcom BCM4339 802.11 a/b/g/n/ac (optional)
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE) (optional)
1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector (optional)

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportAndroid Things
Linux
Yocto
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
TemperatureCommercial: 0° to +60° C
Extended: -20° to +70° C
Industrial: -35° to +85° C (no WiFi)
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS