You have no items in your shopping cart.
Processor | Atom x5-E3930 (2x 1.8GHz) Atom x7-E3950 (4x 2.0GHz) |
---|---|
Architecture | x86 (Apollo Lake) |
PMIC | IDT P91E0 |
BIOS | UEFI AMI BIOS |
Memory | up to 8GB SO-DIMM DDR3L |
Storage | eMMC (32GB Default) M.2 SSD (optional) SATA SSD (optional) |
Network LAN | 2x Intel i210 Gigabit LAN |
---|
Expansion Slots | 2x M.2 slot |
---|
Expansion Headers | USB |
---|
External Display | 2x miniDP |
---|---|
Audio Connectors | CTIA compliant 3.5mm audio jack |
Network | 2x RJ45 |
USB | 1x USB 3.0 OTG (Type-C) 2x USB 3.0 Host |
Serial | 2x RS-232 |
GPIO | 8x GPIO |
Buttons | 1x Power |
Indicators | 1x PWR LED 1x SATA LED |
SIM Cardslot | 1x Micro-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Video Decode | 4Kp60 H.264 |
---|---|
Video Encode | 4Kp60 H.264 |
LCD | 15.6 inch widescreen LCD with LED backlight |
---|---|
Resolution | 1366 x 768 pixels |
Luminance | 300 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Audio Codec | Realtek ALC662 |
---|
RTC | Integrated in SoC with backup Battery |
---|
Power Input | 10-30V DC |
---|---|
Power Connector | 5.5/2.1mm barrel jack (screw type) |
Power Consumption | Depending on Configuration |
Standard Support | Linux Ubuntu Windows 10 |
---|
Enclosure Material | Metal |
---|---|
Front Bezel | Brushed Anodized Aluminium |
IP Rating | IP65 Front |
Dimensions | 407 (W) x 257 (H) x 59 (D) mm |
Weight | 3400 grams |
Operation Temperature | Extended: -20° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Rear Mounting | 14 mounting clips required (included) |
---|---|
VESA Mounting | 100*100 VESA MIS-D Standard (separate purchase) |
Surface Mounting | 16 mounting holes |
HTSN | TBD |
---|---|
ECCN | 5A992.c Mass Market |
REACH RoHS | YES |