TEK5-APL

SKU: TEK5-APL

Lead time when no inventory : Upto 10 Weeks

Quick Overview

Vehicle BOX PC based on Intel Apollo Lake processor
$600.00
TEK5-APL is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorAtom x5-E3930 (2x 1.8GHz)
Atom x5-E3940 (4x 1.8GHz)
Atom x7-E3950 (4x 2.0GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)
M.2 SSD (optional)
SATA SSD (optional)

Connectivity

Network LAN2x Intel i210 Gigabit LAN
Power Sourcing EquipmentPSE function 802.3af (optional)
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)
AntennaMHF4 connector (optional)

Expansion Interfaces

Expansion Slots1x mini-PCIe
4x M.2 slot

Internal Headers

Expansion HeadersGPIO
RS232
SATA
USB

External Connectors

External Display1x DP
1x DVI-D
1x VGA 15-pin D-SUB
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio out
Network2x RJ45
USB2x USB 3.0 Host
4x USB 2.0 Host
Serial2x RS-232
2x RS-232/422/485
GPIO8x GPIO
Buttons1x Power
1x Reset
Indicators1x PWR LED
1x SATA LED
4x Programmable LED's
SIM Cardslot2x Mini-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Audio

Audio CodecRealtek ALC662

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input8-36V DC
Power Connector3-pin 5.08mm Terminal Block 2EHDRM-03P
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Enclosure MaterialMetal
Dimensions286 (W) x 180 (H) x 67 (D) mm
Weight 2600 grams
Operation TemperatureIndustrial: -40° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
ShockEN / IEC 61373 Category 1 Class B Body mounted
VibrationEN / IEC 61373 Category 1 Class B Body mounted

Mounting Options

Surface Mounting4 mounting holes

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSNTBD
ECCN5A992
REACH RoHSYES