SBC-APL-350-E3950-E32-TI

Introduction

SBC-APL-350 is a fanless, versatile single board computer based on a low power Intel Atom x5-E3950 processor. Supporting up to three independent displays, including 4K Ultra HD on two external displays. Delivers high-level video performance and intense media processing capability.

SKU: SBCAPL350E3950E32TI

Lead time when no inventory : Upto 4 Weeks

Quick Overview

SBC-APL-350 is a fanless, versatile single board computer based on a low power Intel Atom x5-E3950 processor.

Supporting up to three independent displays, including 4K Ultra HD on two external displays. Delivers high-level video performance and intense media processing capability.
$250.00
SBC-APL-350-E3950-E32-TI is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorAtom x7-E3950 (4x 2.0GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
MemorySO-DIMM
StorageeMMC (32GB Default)

Connectivity

Network LAN2x Intel i210 Gigabit LAN

Expansion Interfaces

Expansion Slots2x M.2 slot

Internal Headers

Internal Display1x dual channel LVDS (expansion header)
Expansion HeadersGPIO
RS232
SATA
USB

External Connectors

External Display2x miniDP
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Serial1x RS-232
Buttons1x Power
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Audio

Audio CodecNXP SGTL5000

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input10-30V DC
Power Connector5.5/2.1mm barrel jack (screw type)
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Dimensions147 (W) x 102 (H) x 20 (D) mm
Weight140 grams
Operation TemperatureIndustrial: -40° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock30G half-sine 11 ms duration
Vibration3 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSNTBD
ECCNTBD
REACH RoHSYES