You have no items in your shopping cart.
Processor | Atom x5-E3930 (2x 1.8GHz) |
---|---|
Architecture | x86 (Apollo Lake) |
PMIC | IDT P91E0 |
BIOS | UEFI AMI BIOS |
Memory | up to 8GB SO-DIMM DDR3L |
Storage | eMMC (32GB Default) |
Network LAN | 2x Intel i210 Gigabit LAN |
---|
Expansion Slots | 2x M.2 slot |
---|
Internal Display | 1x dual channel LVDS (expansion header) |
---|---|
Expansion Headers | GPIO RS232 SATA USB |
External Display | 2x miniDP |
---|---|
Audio Connectors | CTIA compliant 3.5mm audio jack |
Network | 2x RJ45 |
USB | 1x USB 3.0 OTG (Type-C) 2x USB 3.0 Host |
Serial | 1x RS-232 |
Buttons | 1x Power |
SIM Cardslot | 1x Micro-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Video Decode | 4Kp60 H.264 |
---|---|
Video Encode | 4Kp60 H.264 |
Audio Codec | NXP SGTL5000 |
---|
RTC | Integrated in SoC with backup Battery |
---|
Power Input | 10-30V DC |
---|---|
Power Connector | 5.5/2.1mm barrel jack (screw type) |
Power Consumption | Depending on Configuration |
Standard Support | Linux Ubuntu Windows 10 |
---|
Dimensions | 147 (W) x 102 (H) x 20 (D) mm |
---|---|
Weight | 140 grams |
Operation Temperature | Industrial: -40° to +70° C |
Relative Humidity | 10 to 90 % |
MTBF | >100 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
HTSN | TBD |
---|---|
ECCN | 5A992.c Mass Market |
REACH RoHS | YES |