EDM1-IMX6PLUS

SKU: EDM1-IMX6PLUS

Only 2162 left

Product NameQty
EDM1-IMX6PS-R05-E0420
EDM1-IMX6PS-R05-E04-BB68
EDM1-IMX6PS-R05-E04-BW19
EDM1-IMX6PU-R10-E04224
EDM1-IMX6PU-R10-E04-BB19
EDM1-IMX6PU-R10-E04-BW282
EDM1-IMX6PQ-R20-E0421
EDM1-IMX6PQ-R20-E04-BW49
EDM1-IMX6PQP-R20-E0450
EDM1-IMX6PQP-R20-E04-BB26
EDM1-IMX6PQP-R20-E04-BW27
EDM1-IMX6PS-R05-MSD4
EDM1-IMX6PU-R10-MSD136
EDM1-IMX6PU-R10-MSD-BB2
EDM1-IMX6PU-R10-E04-TE20
EDM1-IMX6PU-R10-E04-BB-TE1133
EDM1-IMX6PU-R10-E04-BW-TE20
EDM1-IMX6PQP-R20-E04-TI42

Quick Overview

EDM type 1 System-on-Module based around NXP i.MX6 ARM Cortex-A9 Processor
$40.50
EDM1-IMX6PLUS is available for purchase in increments of 1

* Required Fields

$40.50

GENERAL INFO

BrandTechNexion
Country of OriginTaiwan
HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Dual
NXP i.MX6 Quad
NXP i.MX6 QuadPlus
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)
MicroSD Cardslot (Optional)
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Broadcom BCM43438 802.11 b/g/n (optional)
1x Broadcom BCM4339 802.11 a/b/g/n/ac (optional)
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE) (optional)
1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector (optional)

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)
Vivante GC880 (Solo/DualLite)
Vivante GC2000 (Dual/Quad)
Vivante GC2000+ (QuadPlus)
Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Dual/Quad)
HD (1080p +720p) (QuadPlus)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Compact
Weight20 grams
TemperatureCommercial: 0° to +60° C
Extended: -20° to +70° C
Industrial: -40° to +85° C (no WiFi)
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS