You have no items in your shopping cart.
Power Consumption | Depending on Configuration |
---|
Dimensions | 25 x 38 mm |
---|---|
Weight | 5 grams |
Operation Temperature | Commercial: 0° to +60° C |
Relative Humidity | 10 to 90 % |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
---|
HTSN | TBD |
---|---|
ECCN | TBD |
REACH RoHS | YES |