CAM-OV7251

Introduction

SKU: CAMOV7251

Lead time when no inventory : Upto 8 Weeks

Quick Overview

GLOBAL SHUTTER BLACK & WHITE VGA CAMERA MODULE BASED ON OMNIVISION OV7251 + 20CM FPC CABLE
$30.00
CAM-OV7251 is available for purchase in increments of 1

SPECIFICATION

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions25 x 38 mm
Weight5 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
CertificationCompliant with CE / FCC / RoHS / REACH directives

DIMENSIONS

ORDER INFORMATION

HTSNTBD
ECCNEAR99
REACH RoHSYES

You may also be interested in the following product(s)