PICO-DWARF-GL

SKU: PICODWARFGL

Lead time 8 Weeks

Quick Overview

PICO DWARF CARRIER BOARD WITH GIGABIT LAN
$56.25
  • Buy 10 for $54.00 each and save 4%
  • Buy 50 for $52.65 each and save 7%
  • Buy 100 for $50.85 each and save 10%
  • Buy 250 for $49.05 each and save 13%
  • Buy 500 for $47.25 each and save 16%
PICO-DWARF-GL is available for purchase in increments of 1

GENERAL INFO

HTSN8473.30.1180
ECCNEAR99
REACH RoHSYES

SPECIFICATION

Core System

Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x single channel LVDS (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
PWM
SPI
UART

External Connectors

External Display1x HDMI
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000

Sensors

AltimeterNXP MPL3115A2
3D AccelerometerNXP FXOS8700CQ
GyroscopeNXP FXAS21002
RTCmaxim integrated DS1337+
2-pin header battery connector

Power Specifications

Power Input5V DC +/-5%
Power Connector5.5/2.1mm barrel jack
Battery Charging CircuitNXP MC32BC3770CSR2 single cell
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions95 x 95 mm
Weight40 grams