Wandboard i.MX6

Double click on above image to view full picture

Zoom Out
Zoom In

Wandboard i.MX6

SKU: WB-IMX6

Availability: In stock

Quick Overview

The Wandboard is an opensource community board based on the popular NXP i.MX6 SoC family.

Only 339 left

Product NameQty
Wandboard Solo12
Wandboard Dual (i.MX6)311
Wandboard Quad (i.MX6)16

Availability: In stock

* Required Fields

$69.00

GENERAL INFO

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Quad
NXP i.MX6 QuadPlus
Processor Speed1 Ghz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageMicroSD Cardslot
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM Type 1 System on Module
Debug InterfaceJTAG Interface by Through-hole
UART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Broadcom BCM4339 802.11 a/b/g/n/ac (optional)
Bluetooth1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector (optional)

Internal Headers

Internal DisplayMIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
PWM
SATA
SPI
UART

External Connectors

External Display1x HDMI
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
S/PDIF (optical)
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG
Serial1x RS-232
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)
Vivante GC880 (Solo/DualLite)
Vivante GC2000 (Dual/Quad)
Vivante GC2000+ (QuadPlus)
Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Dual/Quad)
HD (1080p +720p) (QuadPlus)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input5V DC +/-5%
Power Connector5.5/2.1mm barrel jack
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions95 x 95 mm
Weight100 grams
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
CertificationCompliant with CE / FCC / RoHS / REACH directives