PICO-IMX6G-205-R256-E04

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-IMX6G-205-R256-E04

SKU: PICOIMX6G205R256E04

Quick Overview

PICO SOM NXP I.MX6 ULTRALITE 528MHZ + 256MB DDR3L + 4GB EMMC

Only 97 left

  • Buy 10 for $28.80 each and save 4%
  • Buy 50 for $28.08 each and save 7%
  • Buy 100 for $27.12 each and save 10%
  • Buy 250 for $26.16 each and save 13%
  • Buy 500 for $25.20 each and save 16%

GENERAL INFO

BrandTechNexion
Country of OriginTaiwan
SKU NumberX103011101002040000511
HTSN8473.30.1180
ECCN5A992
REACH RoHSYES
Single Packing SKU NumberS103011101002040000511
Single Unit Packing Quantity1 Pcs.
Single Packing Carton Weight100 grams
Single Packing Carton Dimensions141x116x27 mm
Bulk Packing SKU NumberB103011101002040000511
Bulk Packing Quantity100 Pcs.

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528 Mhz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory256MB DDR3L
Storage4GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportAndroid Things
Linux
Yocto
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions36 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
CertificationCompliant with CE / FCC / RoHS / REACH directives