PICO-NYMPH-FL

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-NYMPH-FL

SKU: PICONYMPHFL

Quick Overview

PICO NYMPH CARRIER BOARD WITH FAST ETHERNET LAN
  • Buy 10 for $72.00 each and save 4%
  • Buy 50 for $70.20 each and save 7%
  • Buy 100 for $67.80 each and save 10%
  • Buy 250 for $65.40 each and save 13%
  • Buy 500 for $63.00 each and save 16%

GENERAL INFO

HTSN8473.30.1180
ECCNEAR99
REACH RoHSYES
Single Packing SKU NumberS203010012103999080511
Single Unit Packing Quantity1 Pcs.
Single Packing Carton Weight0.1
Single Packing Carton Dimensions141 x 116 x 55 mm

SPECIFICATION

Core System

Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Micrel KSZ8084RNB Fast Ethernet LAN

Expansion Interfaces

Expansion Slots1x M.2 slot [SATA(Dual/Quad only) + USB signals]
1x mini-PCIe with SIM cardslot

Internal Headers

Internal Display1x single channel LVDS (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersCAN
RS232
USB
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

External Display1x HDMI
1x VGA 15-pin D-SUB
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (C-Type)
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000

Sensors

RTCmaxim integrated DS1337+
2-pin header battery connector

Power Specifications

Power Input12V DC +/-10%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions100 x 72 mm
Form FactorPico-ITX
Weight65 grams