EDM1-IMX6PS-R05-MSD-BB-TE

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-IMX6PS-R05-MSD-BB-TE

SKU: EDM1IMX6PSR05MSDBBTE

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + PMIC + 512MB RAM + SD CARDSLOT + GIGABIT LAN + 802.11BGN + BLE 4.0 EXTENDED TEMP -20~70C
  • Buy 250 for $59.41 each and save 4%
  • Buy 500 for $57.23 each and save 8%

GENERAL INFO

BrandTechNexion
Country of OriginTaiwan
HTSN8473.30.1180
ECCN5A992
REACH RoHSYES
Single Packing Carton Weight100 grams
Single Packing Carton Dimensions141x116x27 mm
Bulk Packing Quantity10 Pcs.
Bulk Packing Carton Dimensions283x116x110 mm

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
Processor Speed1 Ghz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory512MB DDR3
StorageMicroSD Cardslot
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Broadcom BCM43438 802.11 b/g/n
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE)
Antennau.FL connector

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Compact
Weight20 grams
TemperatureExtended: -20° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives