PICO-PI-GL

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-PI-GL

SKU: PICOPIGL

Quick Overview

PICO PI CARRIER BOARD WITH GIGABIT ETHERNET LAN

Only 96 left

  • Buy 10 for $42.00 each and save 4%
  • Buy 50 for $40.95 each and save 7%
  • Buy 100 for $39.55 each and save 10%
  • Buy 250 for $38.15 each and save 13%
  • Buy 500 for $36.75 each and save 16%

GENERAL INFO

HTSN8473.30.1180
ECCNEAR99
REACH RoHSYES
Single Unit Packing Quantity1 Pcs.

SPECIFICATION

Core System

Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN (optional)
1x Micrel KSZ8084RNB Fast Ethernet LAN (optional)

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
I²S
PWM
RS232
SPI
USB
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (C-Type)
Buttons1x Reset

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions85.6 x 56.5 mm
Weight35 grams