PICO-HOBBIT-GL

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-HOBBIT-GL

SKU: PICOHOBBITGL

Quick Overview

PICO HOBBIT CARRIER BOARD WITH GIGABIT LAN

Only 166 left

  • Buy 10 for $31.20 each and save 4%
  • Buy 50 for $30.42 each and save 7%
  • Buy 100 for $29.38 each and save 10%
  • Buy 250 for $28.34 each and save 13%
  • Buy 500 for $27.30 each and save 16%

GENERAL INFO

HTSN8473.30.1180
ECCNEAR99
REACH RoHSYES

SPECIFICATION

Core System

Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN (optional)
1x Micrel KSZ8084RNB Fast Ethernet LAN (optional)

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x single channel LVDS (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
PWM
SPI
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 OTG (C-Type)
Buttons1x Reset
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input5V DC +/-5%
Power Connector5.5/2.1mm barrel jack
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions100 x 45 mm
Weight30 grams